| CPU | 10th Gen Intel i5-10310 1.7GHz or equivalent processor |
| Memory | 16GB |
| Hard Drive | Traditional hard drive with 500GB of available space |
| Graphics Card | Intel UHD Graphics (Note: AMD graphics cards may not be compatible) |
| Display | Minimum resolution of 1280 x 1024 |
| Mouse | Three-button mouse (left, wheel, right) |
| Operating System | Windows 10 64-bit versions |
| CPU | 12th Gen Intel i7-12800 2.GHz or equivalent processor |
| Memory | 32GB or more |
| Hard Drive | Solid-state drive with 500GB of available space |
| Graphics Card | Professional Nvidia discrete graphics card with 6GB or more of video memory |
| Display | Resolution of 1920 x 1080 or higher |
| Mouse | Three-button mouse (left, wheel, right) |
| Operating System | Windows 10 64-bit versions or Windows 11 64-bit versions |
Note: Applicable after v1.4